IESNA:LM-63-2002
[TEST]P952841
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39349
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5410.8 5818.8 6256.9 6697.1 7034.5 7241.1 7366.7 7437.3 7515.2 7605.5
7721.7 7879.5 8092.4 8343.6 8648.8 9162.7 9939.2 10969.1 12240.8 13831.2
15915.8 18308.8 20856.4 23173.5 24574 23862.9 22439.6 20532.5 18241.3 15511
12057 8614.6 5638.2 3277.4 1442 446.4 0
5410.8 5840.8 6333.9 6822.5 7182.7 7401.8 7505.4 7530.9 7547.7 7562.7
7586.8 7638.3 7732.5 7850.9 8045.9 8453.4 9167.9 10203.7 11553.3 13162.5
15089.7 17308.4 19868.1 22635.4 25409.9 26147 24583.3 22571.4 20459 18055.9
14691 11073.3 7706.8 4691.6 2192.6 698.7 0
5410.8 5863 6411.2 6947.7 7331 7562.3 7643.9 7624.6 7580.6 7519.9
7451.8 7396.8 7372.9 7358.4 7443.1 7744.2 8396.5 9438.4 10865.7 12493.5
14263.7 16308.3 18879.8 22097 26246 28431.1 26727.1 24610.3 22676.9 20601
17325 13532.3 9775.2 6106 2943.1 950.9 0
5410.8 5894.4 6487.6 7060.4 7463.2 7681.9 7718.8 7626 7481.9 7315.6
7141.6 6985.9 6867.1 6786.2 6846.8 7202.3 7993.5 9206.3 10763.3 12472.7
14267.3 16207.1 18485.5 21306.1 25263.9 28320.5 27151.3 24809.2 22765.8 20665
17561.5 13870.7 10195.9 6575.8 3342.8 1173.9 0
5410.8 5925.7 6564.2 7173.2 7595.5 7801.1 7794 7627.3 7383.3 7111.3
6831.4 6575.2 6361.4 6213.9 6250.7 6660.3 7590.5 8974.2 10660.7 12452
14270.8 16105.8 18091.2 20515.5 24281.9 28209.6 27575.3 25007.9 22854.8 20728.7
17798 14209.1 10616.5 7045.9 3742.5 1396.9 0
5410.8 5944.4 6605.7 7241.1 7675.6 7859.2 7796.1 7543.2 7197.7 6838.3
6499.8 6207.7 5978.5 5854.1 6000.7 6644.1 7875 9594.6 11654.7 13885.8
16118.7 18313.1 20547.9 22996 26629.3 30360 30308.1 27855.4 25401.2 22720.9
19348 15387.4 11506.4 7658.4 4245.8 1648.6 0
5410.8 5963.1 6647.3 7309 7755.4 7917.3 7798.2 7459.1 7012.1 6565.2
6168.3 5840.2 5595.6 5494.3 5750.9 6628 8159.4 10215 12648.8 15319.3
17966.6 20520.4 23004.3 25476.6 28976.8 32510.6 33041.1 30702.6 27947.4 24713.1
20897.9 16565.7 12395.9 8270.9 4748.9 1900.2 0
5410.8 5972.5 6672.4 7345.7 7791.1 7936.8 7777.4 7382.1 6876.9 6396.2
5990.5 5665.4 5433.5 5367 5721.2 6763.7 8489.6 10815.4 13635.4 16763.8
19873.3 22879.5 25816.7 28662 32387.3 35755.5 36187.5 33862.5 30666.7 26749.7
22331.6 17582.5 12929.9 8493.7 4875.3 1911 0
5410.8 5981.8 6697.7 7382.3 7826.6 7956.4 7756.6 7304.8 6741.7 6227.2
5813.2 5490.8 5271.3 5239.5 5691.5 6899.5 8819.7 11415.9 14622.3 18208.1
21779.9 25238.4 28629 31847.3 35797.8 39000.1 39333.8 37022.4 33385.8 28786.2
23765.3 18599.5 13463.7 8716.3 5001.8 1921.6 0
5410.8 5977.7 6716.8 7399.9 7840.1 7958.4 7732.1 7250.4 6658.7 6135.5
5726.4 5408.8 5194.9 5184.5 5687 6970.1 8984.1 11768.4 15221.3 19056.2
22932.7 26620.2 30272.4 33885.1 38000.4 41035.9 41067.1 38380.3 34140.5 28862.6
23381.2 17939.2 12401.7 7881.6 4333.2 1613.3 0
5410.8 5981.8 6697.7 7382.3 7826.6 7956.4 7756.6 7304.8 6741.7 6227.2
5813.2 5490.8 5271.3 5239.5 5691.5 6899.5 8819.7 11415.9 14622.3 18208.1
21779.9 25238.4 28629 31847.3 35797.8 39000.1 39333.8 37022.4 33385.8 28786.2
23765.3 18599.5 13463.7 8716.3 5001.8 1921.6 0
5410.8 5972.5 6672.4 7345.7 7791.1 7936.8 7777.4 7382.1 6876.9 6396.2
5990.5 5665.4 5433.5 5367 5721.2 6763.7 8489.6 10815.4 13635.4 16763.8
19873.3 22879.5 25816.7 28662 32387.3 35755.5 36187.5 33862.5 30666.7 26749.7
22331.6 17582.5 12929.9 8493.7 4875.3 1911 0
5410.8 5963.1 6647.3 7309 7755.4 7917.3 7798.2 7459.1 7012.1 6565.2
6168.3 5840.2 5595.6 5494.3 5750.9 6628 8159.4 10215 12648.8 15319.3
17966.6 20520.4 23004.3 25476.6 28976.8 32510.6 33041.1 30702.6 27947.4 24713.1
20897.9 16565.7 12395.9 8270.9 4748.9 1900.2 0
5410.8 5944.4 6605.7 7241.1 7675.6 7859.2 7796.1 7543.2 7197.7 6838.3
6499.8 6207.7 5978.5 5854.1 6000.7 6644.1 7875 9594.6 11654.7 13885.8
16118.7 18313.1 20547.9 22996 26629.3 30360 30308.1 27855.4 25401.2 22720.9
19348 15387.4 11506.4 7658.4 4245.8 1648.6 0
5410.8 5925.7 6564.2 7173.2 7595.5 7801.1 7794 7627.3 7383.3 7111.3
6831.4 6575.2 6361.4 6213.9 6250.7 6660.3 7590.5 8974.2 10660.7 12452
14270.8 16105.8 18091.2 20515.5 24281.9 28209.6 27575.3 25007.9 22854.8 20728.7
17798 14209.1 10616.5 7045.9 3742.5 1396.9 0
5410.8 5894.4 6487.6 7060.4 7463.2 7681.9 7718.8 7626 7481.9 7315.6
7141.6 6985.9 6867.1 6786.2 6846.8 7202.3 7993.5 9206.3 10763.3 12472.7
14267.3 16207.1 18485.5 21306.1 25263.9 28320.5 27151.3 24809.2 22765.8 20665
17561.5 13870.7 10195.9 6575.8 3342.8 1173.9 0
5410.8 5863 6411.2 6947.7 7331 7562.3 7643.9 7624.6 7580.6 7519.9
7451.8 7396.8 7372.9 7358.4 7443.1 7744.2 8396.5 9438.4 10865.7 12493.5
14263.7 16308.3 18879.8 22097 26246 28431.1 26727.1 24610.3 22676.9 20601
17325 13532.3 9775.2 6106 2943.1 950.9 0
5410.8 5840.8 6333.9 6822.5 7182.7 7401.8 7505.4 7530.9 7547.7 7562.7
7586.8 7638.3 7732.5 7850.9 8045.9 8453.4 9167.9 10203.7 11553.3 13162.5
15089.7 17308.4 19868.1 22635.4 25409.9 26147 24583.3 22571.4 20459 18055.9
14691 11073.3 7706.8 4691.6 2192.6 698.7 0
5410.8 5818.8 6256.9 6697.1 7034.5 7241.1 7366.7 7437.3 7515.2 7605.5
7721.7 7879.5 8092.4 8343.6 8648.8 9162.7 9939.2 10969.1 12240.8 13831.2
15915.8 18308.8 20856.4 23173.5 24574 23862.9 22439.6 20532.5 18241.3 15511
12057 8614.6 5638.2 3277.4 1442 446.4 0
5410.8 5774.2 6158.3 6534.3 6828.7 7015 7131 7198.3 7266.8 7351.7
7473 7642.4 7863.1 8116.7 8431.6 8885.7 9535.6 10386.5 11454.9 12725.2
14248.4 15848.4 17266.9 18272.2 18523.5 17465.6 15968.8 14187.5 12243.9 10136.9
7721.5 5404.4 3481.9 2015.3 906.5 296.9 0
5410.8 5729.5 6059.7 6371.7 6623 6789.1 6895.4 6959.3 7018.3 7097.8
7224.5 7405.1 7634.1 7889.9 8214.2 8608.7 9132 9803.9 10669 11619
12580.7 13388 13677.6 13370.9 12472.7 11068.3 9498 7842.6 6246.5 4763
3386 2194.2 1325.7 753.3 371.2 147.4 0
5410.8 5682 5961.3 6221.4 6424.3 6564 6651.2 6692.9 6725.5 6769.6
6849.3 6973.9 7135.2 7303.6 7495.4 7710.3 7983.1 8340.1 8809.7 9310.1
9774.4 10075.8 10009.4 9541.8 8671.6 7495 6294.5 5118.5 4030.1 3081
2236.2 1515.3 976.3 600.5 321 133.1 0
5410.8 5634.7 5863 6071.1 6225.8 6338.9 6407 6426.6 6432.8 6441.1
6473.9 6542.4 6636.3 6717.2 6776.6 6811.9 6834.1 6876.3 6950.4 7001.3
6968 6763.5 6341 5712.9 4870.6 3921.7 3091.2 2394.4 1813.6 1399
1086.3 836.3 627 448.1 271 118.8 0
5410.8 5586.9 5764 5924.7 6048 6129.2 6165.6 6146.3 6093.1 6027.9
5963.5 5920.6 5900.4 5875.5 5828.6 5748.2 5637.6 5523.4 5417.3 5329.6
5234.1 5072.8 4805.4 4428.3 3938.7 3352.8 2825.6 2319 1835.2 1464
1145.3 876.4 643.7 451 269.5 117.3 0
5410.8 5539.1 5665.2 5778.3 5870.1 5919.5 5924.1 5866 5753.4 5614.7
5453.4 5298.7 5164.2 5033.4 4881 4684.5 4441.2 4170.9 3884.3 3658
3500.2 3382.3 3269.8 3143.5 3006.9 2783.9 2560.1 2243.4 1856.6 1529.2
1204.3 916.7 660.3 454.3 267.8 115.9 0
5410.8 5493.5 5572.8 5649.4 5717.7 5747 5724.3 5625.7 5455.7 5256.1
5033.4 4829.7 4659.4 4512.6 4368.3 4198.5 3995.8 3772.2 3534.7 3346.8
3222 3139.8 3080.2 3009.6 2901.6 2713.9 2527.1 2261.9 1942.2 1650.4
1340 1048.5 772 536.5 328.1 140.4 0
5410.8 5447.8 5480.4 5520.5 5564.9 5574.4 5524.6 5385.5 5157.9 4897.6
4613.5 4360.6 4154.7 3991.7 3855.7 3712.4 3550.5 3373.6 3185 3035.5
2943.8 2897.5 2890.6 2875.7 2796.4 2644.2 2494 2280.2 2027.5 1771.5
1475.8 1180.4 883.5 618.7 388.3 165.1 0
5410.8 5403.6 5393.2 5401.5 5418.1 5420.2 5353.7 5184.5 4923.9 4631.2
4340.5 4112.1 3946 3823.5 3715.5 3589.9 3439.4 3271.2 3081.2 2901.6
2767.7 2695 2702.3 2709.6 2686.7 2630.7 2495.7 2275.6 2027.5 1791.8
1569.7 1335.1 1068.3 776.5 505.6 213.9 0
5410.8 5354.4 5307 5290 5298.3 5308.7 5264.4 5129.5 4909.4 4659.6
4417.3 4205.5 4019.3 3856.1 3702 3540.5 3363.6 3175.7 2988.8 2822.1
2675.3 2565.9 2507.7 2472.9 2440.1 2401.9 2321.3 2177.6 1995.3 1792.3
1561.8 1330.9 1067.6 785.3 517 228.4 0
5410.8 5314.5 5231.8 5189.9 5192.8 5222.3 5223.1 5144.6 4980 4764.1
4537.7 4321.8 4111.5 3910.7 3717 3523.9 3326 3125.9 2940.2 2781.4
2639.2 2530.2 2451.3 2390.6 2333.5 2268.6 2179.7 2059.7 1911.4 1734.7
1517.6 1295.4 1037.9 770.7 501.4 222.2 0
5410.8 5274.8 5156.5 5090 5087.3 5136.3 5182 5159.6 5050.6 4868.5
4658.2 4438.1 4204.1 3965.3 3732.1 3507.3 3288.4 3076 2891.9 2740.7
2603.3 2494.7 2395 2308.4 2226.8 2135.5 2037.9 1941.8 1827.6 1677.2
1473.1 1259.9 1008 756.2 485.9 215.9 0
5410.8 5238.9 5093.4 5007 5004.3 5081.1 5189.5 5250.1 5207.8 5047.9
4819.5 4570.8 4314.1 4053.1 3799.2 3555.4 3323.1 3104.3 2915.5 2763.1
2638.1 2547.2 2469.5 2388.6 2297.2 2180.1 2055.1 1936.4 1808.9 1649.8
1447 1233.3 985.8 740.4 468.2 212.6 0
5410.8 5203.2 5030.4 4923.9 4921.2 5026.3 5197 5340.6 5365.1 5227.7
4981 4703.2 4424.2 4141.2 3866.1 3603.4 3357.8 3132.7 2939.6 2785.4
2673.2 2599.5 2543.9 2468.7 2367.4 2224.8 2072.1 1931 1790.2 1622.6
1420.6 1206.7 963.4 724.6 450.6 209.3 0
5410.8 5171.8 4974.8 4854 4845.9 4966.9 5181.6 5388.8 5465.8 5358.7
5110 4806.6 4509.9 4223.4 3947.5 3684.6 3436.3 3207 3010.2 2854.5
2738.4 2659.3 2608.2 2544.3 2454.2 2325.9 2180.5 2031 1878.2 1692
1472.1 1248.7 998.3 721.7 435.6 208.7 0
5410.8 5140.5 4919.2 4783.8 4770.3 4907.9 5166.2 5436.8 5566.5 5489.7
5238.9 4910 4595.9 4305.8 4029.1 3766 3514.8 3281.6 3080.8 2923.4
2803.4 2718.9 2672.6 2619.9 2541 2427.2 2289.1 2131.3 1966.3 1761.1
1523.6 1290.4 1033 718.8 420.4 208 0
5410.8 5108.9 4868.7 4721.9 4700.7 4835.9 5103.7 5386.3 5543.3 5503.8
5287.1 4963.6 4639.5 4354.2 4087.2 3837.8 3597.4 3370.9 3173.4 3014.8
2885.2 2795.1 2739.5 2685.9 2608 2498.8 2357.6 2196.3 2022.3 1811.8
1569.5 1329.9 1066.2 707.2 388.3 183.5 0
5410.8 5077.6 4818 4660.2 4631.2 4764.1 5041.2 5336.1 5519.8 5517.8
5335 5017.4 4683.1 4402.8 4145.3 3909.7 3680.2 3460.1 3266 3106.1
2967 2871.5 2806.1 2752.1 2675.3 2570.5 2426.2 2261.1 2078.4 1862.4
1615.4 1369.3 1099.4 695.6 356.1 158.8 0
5410.8 5053.3 4779.2 4613.9 4575.9 4693.5 4940.8 5203 5367.6 5372.4
5215.9 4932.4 4618.5 4343.4 4103 3890.1 3685 3484 3300.3 3145.6
3017.7 2931.5 2869.6 2816.3 2739.7 2629.4 2478.1 2305.9 2118.9 1902.1
1651.5 1407.3 1128.3 757 413.6 182.9 0
5410.8 5028.8 4740.2 4567.9 4520.5 4622.9 4840.3 5069.9 5215.7 5227.1
5096.9 4847.7 4553.7 4283.8 4060.8 3870.6 3689.6 3507.9 3334.5 3185
3068.3 2991.5 2933.4 2880.2 2804 2688.4 2530 2350.8 2159.3 1941.8
1687.6 1445.1 1156.9 818.5 471.3 207.2 0
5410.8 5009.1 4713 4535.5 4484.4 4576.2 4769.3 4965.3 5087.3 5095
4979.4 4756.6 4488.5 4231.7 4012.6 3826.4 3652 3476.1 3305.9 3165.1
3067.1 3002.3 2948.3 2895.4 2820.6 2704.4 2546.4 2366.8 2174.7 1960
1706.7 1463 1180.6 858.8 521.2 227.4 0
5410.8 4989.3 4685.8 4503.1 4447.8 4529.4 4698.2 4860.6 4959.2 4962.8
4862.3 4665.4 4422.9 4179.6 3964.7 3782 3614.4 3444.6 3277.4 3145.2
3066.3 3013.1 2963.3 2910.6 2837.3 2720.4 2562.6 2382.5 2190.1 1978.3
1725.8 1480.8 1204.3 899 571 247.5 0
5410.8 4974 4666.5 4480.9 4426.9 4506 4665.6 4812.4 4897.6 4897.8
4805.8 4627.6 4403.6 4166.9 3945.4 3746.9 3563.3 3381.2 3205 3080.8
3014.8 2971.2 2926.7 2873.6 2801.1 2687.8 2531.2 2353.7 2166.6 1958.8
1716.3 1467.5 1198.4 896.5 566.8 242.5 0
5410.8 4958.6 4647.2 4458.8 4405.9 4482.7 4633.3 4764.1 4835.7 4832.6
4749.5 4589.7 4384.1 4154.3 3926.3 3712 3512.7 3317.9 3132.7 3016.4
2963.3 2929.2 2890.2 2836.6 2765.2 2655.2 2499.9 2325 2143.2 1939.3
1706.7 1453.8 1192.8 893.8 562.7 237.1 0
5410.8 4944.5 4632.4 4445.6 4394.7 4473.2 4620.8 4748.3 4816 4810.8
4729 4580.3 4384.1 4155.9 3922.1 3693.5 3478.2 3267.9 3074 2962
2913 2884.2 2850.8 2797.6 2724.9 2612.8 2458.7 2286.8 2106.6 1904.4
1677.4 1424.3 1153.2 860.4 536.5 223.8 0
5410.8 4930.2 4617.7 4432.5 4383.5 4463.6 4608.3 4732.3 4796.2 4789
4708.6 4571 4384.1 4157.8 3918 3675 3444.2 3217.8 3015.2 2907.9
2862.8 2839.3 2811.3 2758.4 2684.7 2570.5 2417.8 2248.6 2070.1 1869.7
1648.2 1394.9 1113.3 826.8 510.4 210.1 0
5410.8 4912.5 4603.1 4422.5 4378.9 4462 4607.3 4729.8 4790 4779.6
4696.6 4567.9 4387.2 4160.9 3915.9 3664.7 3423.8 3185 2977.4 2871.5
2827.9 2807.2 2782.2 2728.3 2653.5 2533.1 2385.7 2219.6 2036.8 1837.5
1617.4 1370.4 1067.2 797.3 483.8 197.2 0
5410.8 4930.2 4617.7 4432.5 4383.5 4463.6 4608.3 4732.3 4796.2 4789
4708.6 4571 4384.1 4157.8 3918 3675 3444.2 3217.8 3015.2 2907.9
2862.8 2839.3 2811.3 2758.4 2684.7 2570.5 2417.8 2248.6 2070.1 1869.7
1648.2 1394.9 1113.3 826.8 510.4 210.1 0
5410.8 4944.5 4632.4 4445.6 4394.7 4473.2 4620.8 4748.3 4816 4810.8
4729 4580.3 4384.1 4155.9 3922.1 3693.5 3478.2 3267.9 3074 2962
2913 2884.2 2850.8 2797.6 2724.9 2612.8 2458.7 2286.8 2106.6 1904.4
1677.4 1424.3 1153.2 860.4 536.5 223.8 0
5410.8 4958.6 4647.2 4458.8 4405.9 4482.7 4633.3 4764.1 4835.7 4832.6
4749.5 4589.7 4384.1 4154.3 3926.3 3712 3512.7 3317.9 3132.7 3016.4
2963.3 2929.2 2890.2 2836.6 2765.2 2655.2 2499.9 2325 2143.2 1939.3
1706.7 1453.8 1192.8 893.8 562.7 237.1 0
5410.8 4974 4666.5 4480.9 4426.9 4506 4665.6 4812.4 4897.6 4897.8
4805.8 4627.6 4403.6 4166.9 3945.4 3746.9 3563.3 3381.2 3205 3080.8
3014.8 2971.2 2926.7 2873.6 2801.1 2687.8 2531.2 2353.7 2166.6 1958.8
1716.3 1467.5 1198.4 896.5 566.8 242.5 0
5410.8 4989.3 4685.8 4503.1 4447.8 4529.4 4698.2 4860.6 4959.2 4962.8
4862.3 4665.4 4422.9 4179.6 3964.7 3782 3614.4 3444.6 3277.4 3145.2
3066.3 3013.1 2963.3 2910.6 2837.3 2720.4 2562.6 2382.5 2190.1 1978.3
1725.8 1480.8 1204.3 899 571 247.5 0
5410.8 5009.1 4713 4535.5 4484.4 4576.2 4769.3 4965.3 5087.3 5095
4979.4 4756.6 4488.5 4231.7 4012.6 3826.4 3652 3476.1 3305.9 3165.1
3067.1 3002.3 2948.3 2895.4 2820.6 2704.4 2546.4 2366.8 2174.7 1960
1706.7 1463 1180.6 858.8 521.2 227.4 0
5410.8 5028.8 4740.2 4567.9 4520.5 4622.9 4840.3 5069.9 5215.7 5227.1
5096.9 4847.7 4553.7 4283.8 4060.8 3870.6 3689.6 3507.9 3334.5 3185
3068.3 2991.5 2933.4 2880.2 2804 2688.4 2530 2350.8 2159.3 1941.8
1687.6 1445.1 1156.9 818.5 471.3 207.2 0
5410.8 5053.3 4779.2 4613.9 4575.9 4693.5 4940.8 5203 5367.6 5372.4
5215.9 4932.4 4618.5 4343.4 4103 3890.1 3685 3484 3300.3 3145.6
3017.7 2931.5 2869.6 2816.3 2739.7 2629.4 2478.1 2305.9 2118.9 1902.1
1651.5 1407.3 1128.3 757 413.6 182.9 0
5410.8 5077.6 4818 4660.2 4631.2 4764.1 5041.2 5336.1 5519.8 5517.8
5335 5017.4 4683.1 4402.8 4145.3 3909.7 3680.2 3460.1 3266 3106.1
2967 2871.5 2806.1 2752.1 2675.3 2570.5 2426.2 2261.1 2078.4 1862.4
1615.4 1369.3 1099.4 695.6 356.1 158.8 0
5410.8 5108.9 4868.7 4721.9 4700.7 4835.9 5103.7 5386.3 5543.3 5503.8
5287.1 4963.6 4639.5 4354.2 4087.2 3837.8 3597.4 3370.9 3173.4 3014.8
2885.2 2795.1 2739.5 2685.9 2608 2498.8 2357.6 2196.3 2022.3 1811.8
1569.5 1329.9 1066.2 707.2 388.3 183.5 0
5410.8 5140.5 4919.2 4783.8 4770.3 4907.9 5166.2 5436.8 5566.5 5489.7
5238.9 4910 4595.9 4305.8 4029.1 3766 3514.8 3281.6 3080.8 2923.4
2803.4 2718.9 2672.6 2619.9 2541 2427.2 2289.1 2131.3 1966.3 1761.1
1523.6 1290.4 1033 718.8 420.4 208 0
5410.8 5171.8 4974.8 4854 4845.9 4966.9 5181.6 5388.8 5465.8 5358.7
5110 4806.6 4509.9 4223.4 3947.5 3684.6 3436.3 3207 3010.2 2854.5
2738.4 2659.3 2608.2 2544.3 2454.2 2325.9 2180.5 2031 1878.2 1692
1472.1 1248.7 998.3 721.7 435.6 208.7 0
5410.8 5203.2 5030.4 4923.9 4921.2 5026.3 5197 5340.6 5365.1 5227.7
4981 4703.2 4424.2 4141.2 3866.1 3603.4 3357.8 3132.7 2939.6 2785.4
2673.2 2599.5 2543.9 2468.7 2367.4 2224.8 2072.1 1931 1790.2 1622.6
1420.6 1206.7 963.4 724.6 450.6 209.3 0
5410.8 5238.9 5093.4 5007 5004.3 5081.1 5189.5 5250.1 5207.8 5047.9
4819.5 4570.8 4314.1 4053.1 3799.2 3555.4 3323.1 3104.3 2915.5 2763.1
2638.1 2547.2 2469.5 2388.6 2297.2 2180.1 2055.1 1936.4 1808.9 1649.8
1447 1233.3 985.8 740.4 468.2 212.6 0
5410.8 5274.8 5156.5 5090 5087.3 5136.3 5182 5159.6 5050.6 4868.5
4658.2 4438.1 4204.1 3965.3 3732.1 3507.3 3288.4 3076 2891.9 2740.7
2603.3 2494.7 2395 2308.4 2226.8 2135.5 2037.9 1941.8 1827.6 1677.2
1473.1 1259.9 1008 756.2 485.9 215.9 0
5410.8 5314.5 5231.8 5189.9 5192.8 5222.3 5223.1 5144.6 4980 4764.1
4537.7 4321.8 4111.5 3910.7 3717 3523.9 3326 3125.9 2940.2 2781.4
2639.2 2530.2 2451.3 2390.6 2333.5 2268.6 2179.7 2059.7 1911.4 1734.7
1517.6 1295.4 1037.9 770.7 501.4 222.2 0
5410.8 5354.4 5307 5290 5298.3 5308.7 5264.4 5129.5 4909.4 4659.6
4417.3 4205.5 4019.3 3856.1 3702 3540.5 3363.6 3175.7 2988.8 2822.1
2675.3 2565.9 2507.7 2472.9 2440.1 2401.9 2321.3 2177.6 1995.3 1792.3
1561.8 1330.9 1067.6 785.3 517 228.4 0
5410.8 5403.6 5393.2 5401.5 5418.1 5420.2 5353.7 5184.5 4923.9 4631.2
4340.5 4112.1 3946 3823.5 3715.5 3589.9 3439.4 3271.2 3081.2 2901.6
2767.7 2695 2702.3 2709.6 2686.7 2630.7 2495.7 2275.6 2027.5 1791.8
1569.7 1335.1 1068.3 776.5 505.6 213.9 0
5410.8 5447.8 5480.4 5520.5 5564.9 5574.4 5524.6 5385.5 5157.9 4897.6
4613.5 4360.6 4154.7 3991.7 3855.7 3712.4 3550.5 3373.6 3185 3035.5
2943.8 2897.5 2890.6 2875.7 2796.4 2644.2 2494 2280.2 2027.5 1771.5
1475.8 1180.4 883.5 618.7 388.3 165.1 0
5410.8 5493.5 5572.8 5649.4 5717.7 5747 5724.3 5625.7 5455.7 5256.1
5033.4 4829.7 4659.4 4512.6 4368.3 4198.5 3995.8 3772.2 3534.7 3346.8
3222 3139.8 3080.2 3009.6 2901.6 2713.9 2527.1 2261.9 1942.2 1650.4
1340 1048.5 772 536.5 328.1 140.4 0
5410.8 5539.1 5665.2 5778.3 5870.1 5919.5 5924.1 5866 5753.4 5614.7
5453.4 5298.7 5164.2 5033.4 4881 4684.5 4441.2 4170.9 3884.3 3658
3500.2 3382.3 3269.8 3143.5 3006.9 2783.9 2560.1 2243.4 1856.6 1529.2
1204.3 916.7 660.3 454.3 267.8 115.9 0
5410.8 5586.9 5764 5924.7 6048 6129.2 6165.6 6146.3 6093.1 6027.9
5963.5 5920.6 5900.4 5875.5 5828.6 5748.2 5637.6 5523.4 5417.3 5329.6
5234.1 5072.8 4805.4 4428.3 3938.7 3352.8 2825.6 2319 1835.2 1464
1145.3 876.4 643.7 451 269.5 117.3 0
5410.8 5634.7 5863 6071.1 6225.8 6338.9 6407 6426.6 6432.8 6441.1
6473.9 6542.4 6636.3 6717.2 6776.6 6811.9 6834.1 6876.3 6950.4 7001.3
6968 6763.5 6341 5712.9 4870.6 3921.7 3091.2 2394.4 1813.6 1399
1086.3 836.3 627 448.1 271 118.8 0
5410.8 5682 5961.3 6221.4 6424.3 6564 6651.2 6692.9 6725.5 6769.6
6849.3 6973.9 7135.2 7303.6 7495.4 7710.3 7983.1 8340.1 8809.7 9310.1
9774.4 10075.8 10009.4 9541.8 8671.6 7495 6294.5 5118.5 4030.1 3081
2236.2 1515.3 976.3 600.5 321 133.1 0
5410.8 5729.5 6059.7 6371.7 6623 6789.1 6895.4 6959.3 7018.3 7097.8
7224.5 7405.1 7634.1 7889.9 8214.2 8608.7 9132 9803.9 10669 11619
12580.7 13388 13677.6 13370.9 12472.7 11068.3 9498 7842.6 6246.5 4763
3386 2194.2 1325.7 753.3 371.2 147.4 0
5410.8 5774.2 6158.3 6534.3 6828.7 7015 7131 7198.3 7266.8 7351.7
7473 7642.4 7863.1 8116.7 8431.6 8885.7 9535.6 10386.5 11454.9 12725.2
14248.4 15848.4 17266.9 18272.2 18523.5 17465.6 15968.8 14187.5 12243.9 10136.9
7721.5 5404.4 3481.9 2015.3 906.5 296.9 0
5410.8 5818.8 6256.9 6697.1 7034.5 7241.1 7366.7 7437.3 7515.2 7605.5
7721.7 7879.5 8092.4 8343.6 8648.8 9162.7 9939.2 10969.1 12240.8 13831.2
15915.8 18308.8 20856.4 23173.5 24574 23862.9 22439.6 20532.5 18241.3 15511
12057 8614.6 5638.2 3277.4 1442 446.4 0
